PKLB68127FR 7 15/16 PBLK RLR BRG
10417134
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: D8 Taconite Seal; R Labyrinth Seal
- Base Length (in): 32 in
- Base to Center Height (in): 9.5 in
- Base Width (in): 12 in
- Bolt Size (in): 1 3/4 in
- Bolt Spacing Max (in): 27.63 in
- Bolt Spacing Min (in): 25.88 in
- Bolt Spacing Width (in): 7.25 in
- Bore Diameter (in): 7.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 800-890 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.81 in
- C-Spacer: 681284
- End Cap: LB681286R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 4 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB68127FR02
- Insert: 22244LBKC3
- Locking Device Kit: H3144127
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1000 rpm
- Maximum Speed Using Oil (RPM): 1200 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 845.00
- Overall Height (in): 18.69 in
- Overall Length (in): 32 in
- Overall Width (in): 12.63 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 365000 lb
- Required Distance for Cap Removal (in): 29.25 in
- Rolling Element: Spherical Roller
- Seal Kit: LB681273R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22244
- Static Load Rating (lb): 550000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.18 cps
- Vibration Frequency Outer Ring Defect: 0.136 cps
- Vibration Frequency Roller Spin: 0.058 cps
- Weight unit: LB
7 15/16" Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal