PKELB68M100FR 100MM PBLK RLR BRG
10435415
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 16.5 in
- Base to Center Height (in): 4.938 in
- Base Width (in): 4.75 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 14.5 in
- Bolt Spacing Min (in): 12.63 in
- Bolt Spacing Width (in): 2.75 in
- Bore Diameter (mm): 100 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 300-400 ft/lbs
- End Cap: LB6868D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB68M100FR02
- Insert: 22222LBKC3
- Locking Device Kit: H322
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2500 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 123.50
- Overall Height (in): 9.63 in
- Overall Length (in): 16.5 in
- Overall Width (in): 7.13 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB68633RA (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22222
- Static Load Rating (lb): 132000 lb
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
100 mm Mounted Spherical Roller Bearing, Cast Steel 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600; 6800; 6900; 7600; 7800; 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)