PLB23052K9716 9 7/16 PILLOWBLK RLR BRG
10412163
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: R Labyrinth LER Seal
- Base Length (in): 38.25 in
- Base to Center Height (in): 12 in
- Base Width (in): 15.13 in
- Bolt Size (in): 1 1/2 in
- Bolt Spacing Max (in): 33.5 in
- Bolt Spacing Min (in): 32.75 in
- Bolt Spacing Width (in): 9 in
- Bore Diameter (in): 9.4375 in
- Cage Material: Steel
- Cap Bolt Torque (ft-lbs): 800-890 ft/lbs
- Expansion Capability (in): 0.38 in
- Foot Height (in): 3.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB052K971602
- Insert: 23052LBKC3
- Locking Device Kit: SNP30529716
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 800 rpm
- Maximum Speed Using Oil (RPM): 950 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 530.00
- Overall Height (in): 24 in
- Overall Length (in): 38.25 in
- Overall Width (in): 15.13 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 321500 lb
- Rolling Element: Spherical Roller
- Shaft Locking Type: Adapter Mount
- Size Code: 23052
- Static Load Rating (lb): 580000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.23 cps
- Vibration Frequency Outer Ring Defect: 0.186 cps
- Vibration Frequency Roller Spin: 0.079 cps
- Weight unit: LB
9 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal