PELB66M220FR 220MM PBLK RLR BRG
10426101
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 29.5 in
- Base to Center Height (in): 8.25 in
- Base Width (in): 8 in
- Bolt Size (in): 1 1/4 in
- Bolt Size (mm): 30 mm
- Bolt Spacing Max (in): 25 in
- Bolt Spacing Min (in): 22.5 in
- Bolt Spacing Width (in): 5 in
- Bore Diameter (mm): 220 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 630-700 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.81 in
- End Cap: LB661446
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB66M220FR02
- Insert: 23048LBKC3
- Locking Device Kit: H3048
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1000 rpm
- Maximum Speed Using Oil (RPM): 1100 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 426.00
- Overall Height (in): 16.75 in
- Overall Length (in): 29.5 in
- Overall Width (in): 11 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 260000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB66M2203R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 23048
- Static Load Rating (lb): 490000 lb
- Vibration Frequency Fundamental Train: 0.0075 cps
- Vibration Frequency Inner Ring Defect: 0.2645 cps
- Vibration Frequency Outer Ring Defect: 0.2187 cps
- Vibration Frequency Roller Spin: 0.0857 cps
- Weight unit: LB
220 mm Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)