PLB6843D5 2 11/16 PBLK RLR BRG
10408193
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Pentac Seal
- Ability to Relubricate: Yes
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 13 in
- Base to Center Height (in): 3.5 in
- Base Width (in): 3.5 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 11 in
- Bolt Spacing Min (in): 9.63 in
- Bore Diameter (in): 2.6875 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 90-100 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.5 in
- C-Spacer: 68444
- End Cap: LB68446R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.25 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 7.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PKLB6843FD502
- Insert: 22216LBKC3
- Length: 13.75
- Locking Device Kit: H316043
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3200 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 38.00
- Overall Height (in): 7 in
- Overall Length (in): 13 in
- Overall Width (in): 6.17 in
- Primary Seal: D5 RUBBER-KEVLAR FLGR AND LER
- Radial Dynamic Load Capacity (lb): 46500 lb
- Required Distance for Cap Removal (in): 9.5 in
- Rolling Element: Spherical Roller
- Seal Kit: LB68433RA (qty 2) LB68433P (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22216
- Static Load Rating (lb): 58500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.172 cps
- Vibration Frequency Outer Ring Defect: 0.128 cps
- Vibration Frequency Roller Spin: 0.054 cps
- Weight unit: LB
- Width: 7.63
2 11/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, D5 PenTac 5-Point Sealing System