PLB6827B 1 11/16 PBLK RLR BRG
10414139
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Felt Seal
- Ability to Relubricate: Yes
- Available Seal Type: D8 Taconite Seal; D5 PenTac Seal; R Labyrinth Seal
- Base Length (in): 8.25 in
- Base to Center Height (in): 2.5 in
- Base Width (in): 2.38 in
- Bolt Size (in): 1/2 in
- Bolt Spacing Max (in): 7 in
- Bolt Spacing Min (in): 6.5 in
- Bore Diameter (in): 1.6875 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 45-50 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.13 in
- C-Spacer: 68284
- End Cap: LB69286R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 0.94 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.38
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6827B02
- Insert: 22210LBKC3
- Length: 10.88
- Locking Device Kit: H310027
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1800 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 13.67
- Overall Height (in): 10.75 in
- Overall Length (in): 8.25 in
- Overall Width (in): 3.63 in
- Primary Seal: FELT SEALS
- Radial Dynamic Load Capacity (lb): 22000 lb
- Required Distance for Cap Removal (in): 6.63 in
- Rolling Element: Spherical Roller
- Seal Kit: LB69273B (qty 4)
- Shaft Locking Type: Adapter Mount
- Size Code: 22210
- Static Load Rating (lb): 25500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1272 cps
- Vibration Frequency Roller Spin: 0.053 cps
- Weight unit: LB
- Width: 6.13
1 11/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Split Pillow Block, Adapter Mounted, Felt Seal