PELB6851R 3 3/16 PBLK RLR BRG
10415592
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 13.75 in
- Base to Center Height (in): 4 in
- Base Width (in): 3.88 in
- Bolt Size (in): 3/4 in
- Bolt Spacing Max (in): 11.75 in
- Bolt Spacing Min (in): 10.25 in
- Bore Diameter (in): 3.1875 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 90-100 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 1.75 in
- End Cap: LB68526R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.31 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6851R02
- Insert: 22218LBKC3
- Length: 15.88
- Locking Device Kit: H318051
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 2600 rpm
- Maximum Speed Using Oil (RPM): 3000 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 61.35
- Overall Height (in): 7.94 in
- Overall Length (in): 13.75 in
- Overall Width (in): 5.88 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 64000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB68513R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22218
- Static Load Rating (lb): 81500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.052 cps
- Weight unit: LB
- Width: 9.50
3 3/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 2-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal