PELB6895FD8C 5 15/16 PBLK RLR BRG
10411108
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Base Length (in): 24.75 in
- Base to Center Height (in): 7.063 in
- Base Width (in): 6.75 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 21.63 in
- Bolt Spacing Min (in): 19.38 in
- Bolt Spacing Width (in): 4.25 in
- Bore Diameter (in): 5.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 400-440 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.13 in
- End Cap: LB68104D86
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.75 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6895FD8C02
- Insert: 22234LBKC3
- Locking Device Kit: H3134095
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 960 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 307.00
- Overall Height (in): 14.25 in
- Overall Length (in): 24.75 in
- Overall Width (in): 10.13 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 250000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB6895D8 (qty 1)
- Shaft Locking Type: Adapter Mount
- Size Code: 22234
- Static Load Rating (lb): 345000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0492 cps
- Weight unit: LB
5 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap