PELB68111FRC 6 15/16 PBLK RLR BRG
10417098
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: CLOSED END
- Base Length (in): 28 in
- Base to Center Height (in): 7.875 in
- Base Width (in): 7.5 in
- Bolt Size (in): 1 1/4 in
- Bolt Spacing Max (in): 24.38 in
- Bolt Spacing Min (in): 21.63 in
- Bolt Spacing Width (in): 4.5 in
- Bore Diameter (in): 6.9375 in
- Cage Material: Steel
- Cap Bolt Torque (ft-lbs): 630-700 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 3.31 in
- End Cap: LB681126R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 3.13 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB68111FRC02
- Insert: 22238LBKC3
- Locking Device Kit: H3138111
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1200 rpm
- Maximum Speed Using Oil (RPM): 1400 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 387.00
- Overall Height (in): 15.81 in
- Overall Length (in): 28 in
- Overall Width (in): 10.63 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 270000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB681113R (qty 1)
- Shaft Locking Type: Adapter Mount
- Size Code: 22238
- Static Load Rating (lb): 415000 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.19 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0573 cps
- Weight unit: LB
6 15/16" Mounted Spherical Roller Bearing Expansion Unit, Cast Iron 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal, Closed End Cap