PLB68M135FR 135MM PBLK RLR BRG
10418803
MFG #: Link-Belt
$0.00
/ EA
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 21.25 in
- Base to Center Height (in): 6.313 in
- Base Width (in): 6.25 in
- Bolt Size (in): 1 in
- Bolt Size (mm): 24 mm
- Bolt Spacing Max (in): 18.25 in
- Bolt Spacing Min (in): 17 in
- Bolt Spacing Width (in): 3.75 in
- Bore Diameter (mm): 135 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 400-440 ft/lbs
- C-Spacer: 68844
- End Cap: LB68846R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Kit: PLB68M135FR02
- Insert: 22230LBKC3
- Locking Device Kit: H3130
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1600 rpm
- Maximum Speed Using Oil (RPM): 1850 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 194.00
- Overall Height (in): 9.56 in
- Overall Length (in): 21.25 in
- Overall Width (in): 8.13 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 190000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB68M1353R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22230
- Static Load Rating (lb): 270000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.174 cps
- Vibration Frequency Outer Ring Defect: 0.126 cps
- Vibration Frequency Roller Spin: 0.05 cps
- Weight unit: LB
Link-Belt PLB68M135FR Spherical Roller Bearings PLB6800F Split-housed Pillow Block. Contact Rexnord for more details.