PELB6879FR 4 15/16 PBLK RLR BRG
10435374
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 20.13 in
- Base to Center Height (in): 6 in
- Base Width (in): 5.88 in
- Bolt Size (in): 1 in
- Bolt Spacing Max (in): 17.12 in
- Bolt Spacing Min (in): 16 in
- Bolt Spacing Width (in): 3.38 in
- Bore Diameter (in): 4.9375 in
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 400-440 ft/lbs
- End Cap: LB68806R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6879FR02
- Insert: 22228LBKC3
- Locking Device Kit: H3128079
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1700 rpm
- Maximum Speed Using Oil (RPM): 1950 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 184.00
- Overall Height (in): 11.81 in
- Overall Length (in): 20.13 in
- Overall Width (in): 7.75 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 166000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB68793R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22228
- Static Load Rating (lb): 228000 lb
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.119 cps
- Vibration Frequency Roller Spin: 0.049 cps
- Weight unit: LB
4 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)