PELB6947FR 2 15/16 PBLK RLR BRG
10415597
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Base Length (in): 15.25 in
- Base to Center Height (in): 4.5 in
- Base Width (in): 4.38 in
- Bolt Size (in): 5/8 in
- Bolt Spacing Max (in): 13.13 in
- Bolt Spacing Min (in): 11.63 in
- Bolt Spacing Width (in): 2.38 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- Centerline to Shaft Face for Closed End Unit (in): 2.5 in
- End Cap: LB68486R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Height: 9.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB6947FR02
- Insert: 22317LBKC3
- Length: 16.75
- Locking Device Kit: H2317047
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1900 rpm
- Maximum Speed Using Oil (RPM): 2600 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 76.00
- Overall Height (in): 8.88 in
- Overall Length (in): 15.25 in
- Overall Width (in): 6.5 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Rolling Element: Spherical Roller
- Seal Kit: LB69473R (qty 2)
- Shaft Locking Type: Adapter Mount
- Size Code: 22317
- Static Load Rating (lb): 122000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.139 cps
- Vibration Frequency Outer Ring Defect: 0.094 cps
- Vibration Frequency Roller Spin: 0.04 cps
- Weight unit: LB
- Width: 9.75
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Expansion 4-Bolt Split Pillow Block, Adapter Mounted, Triple-Ring Metal Labyrinth Seal