BY410546B PILLOWBLK PELB7818015X5G4
10414906
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: T-Water Seal
- Ability to Relubricate: Yes
- Bolt Size (in): 1 in
- Bore Diameter (in): 6.4375 in
- Cage Material: Bronze
- Expansion Capability (in): 0.38 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: Nylon Coated
- Housing Color: White
- Insert: 22236LBKC3
- Locking Device Kit: H3136103
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 475 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 322.00
- Primary Seal: T WATER SEAL
- Radial Dynamic Load Capacity (lb): 255000 lb
- Rolling Element: Spherical Roller
- Shaft Locking Type: Adapter Mount
- Size Code: 22236
- Static Load Rating (lb): 365000 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.19 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
6 7/16" Mounted Spherical Roller Bearing, Special Cast Iron 4-Bolt Split Pillow Block, Expansion Unit, Adapter Mounted, T Water Seals - Dual Lip Seal, Special Housing Paint,Stainless Steel Earware