PLB78160FRT2 160MM PBLK RLR BRG
10435488
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Split
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, SAF Style
- Radial Clearance: C3 STANDARD
- Seal Type: Labyrinth Seal
- Ability to Relubricate: Yes
- Available Seal Type: R Labyrinth Seal
- Base Length (in): 22 in
- Base to Center Height (in): 6.688 in
- Base Width (in): 6.25 in
- Bolt Size (in): 1 in
- Bolt Size (mm): 24 mm
- Bolt Spacing Max (in): 19.25 in
- Bolt Spacing Min (in): 17.38 in
- Bolt Spacing Width (in): 3.75 in
- Bore Diameter (mm): 160 mm
- Cage Material: Bronze
- Cap Bolt Torque (ft-lbs): 400-440 ft/lbs
- Centerline to Shaft Face for Closed End Unit (in): 2.97 in
- C-Spacer: 68924
- End Cap: LB68966R
- Expansion Capability (in): 0.38 in
- Foot Height (in): 2.63 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: PLB78160FR02
- Insert: 22232LBC3
- Large Shaft Diameter (in): 7 in
- Locking Device Kit: AN32 QTY 1 - W32 QTY 1
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed Using Grease (RPM): 1500 rpm
- Maximum Speed Using Oil (RPM): 1700 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 236.00
- Overall Height (in): 13.38 in
- Overall Length (in): 22 in
- Overall Width (in): 8.5 in
- Primary Seal: LER TRIPLE RING SEAL
- Radial Dynamic Load Capacity (lb): 216000 lb
- Required Distance for Cap Removal (in): 17 in
- Rolling Element: Spherical Roller
- Seal Kit: LB681123R (qty 1 Large Shaft Diameter=7.0000 in) LB781603R2 (qty 1 Small Shaft Diamter=6.0625 in)
- Shaft Locking Type: Direct Shaft Mount
- Size Code: 22232
- Small Shaft Diameter (in): 6.0625 in
- Static Load Rating (lb): 310000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
160 mm Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Split Pillow Block, Direct Shaft Mounted, Triple-Ring Metal Labyrinth Seal, Locknut and Washer Included
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)