DSHB22563H36 3 15/16 TAKEUP ASSY RLR BG
10405906
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/2-6 NC
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 7 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 60 in
- Bolt Spacing Width (in): 2.5 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.06 in
- End Cap: B464DTC
- Foot Height (in): 2.25 in
- Frame: DSH5640436
- Frame Bolt Hole Center to Bearing Centerline (in): 12 in
- Frame Height (in): 17.06 in
- Frame Length (in): 62.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 5.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 6.88 in
- Insert: B563L
- Length Through Bore (in): 6.25 in
- Locking Device Kit: B464SC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Microlock Kit: B580MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 320.00
- Overall Height (in): 17.06 in
- Overall Length (in): 62.5 in
- Overall Width (in): 6.88 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 96500 lb
- Replacement Take-up Block: DSHB22563H
- Rolling Element: Spherical Roller
- Seal Kit: B464HS
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B564
- Static Load Rating (lb): 137000 lb
- Travel Length (in): 36 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
3 15/16" Mounted Spherical Roller Bearing, Extra Strength Conveyor Take-up Assembly, Double Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)