DSLB6863C30 3 15/16 TAKEUP ASSY RLR BRG
10408991
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/4-7 NC
- Auxiliary Cap Kit: TD68646
- Auxiliary Seals: CLOSED END
- Available Seal Type: D8 Taconite Seal
- Base to Center Height (in): 7.5 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 54 in
- Bolt Spacing Width (in): 2.5 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 3.5 in
- Centerline to Open Seal Face (in): 4.38 in
- Channel Width (in): 5 in
- C-Spacer: TDLB68644 (qty 2)
- Distance from Bearing Centerline to Housing Face (in): 4.38 in
- End Cap: TD68646
- Foot Height (in): 2.25 in
- Frame: TDS68640430
- Frame Bolt Hole Center to Bearing Centerline (in): 12 in
- Frame Height (in): 15.69 in
- Frame Length (in): 56.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 5 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6863D8C02
- Housing Width (in): 6.88 in
- Insert: 22222LBKC3
- Length Through Bore (in): 7.88 in
- Locking Device Kit: H322063
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1454 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 271.00
- Overall Height (in): 15.69 in
- Overall Length (in): 56.5 in
- Overall Rod Length (in): 48.88 in
- Overall Width (in): 5 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 102000 lb
- Replacement Take-up Block: TDLB6863D8C
- Rolling Element: Spherical Roller
- Seal Kit: TD6863D8 (qty 1)
- Shaft Locking Collar Kit/Adapter Assembly: H322063
- Shaft Locking Type: Adapter Mount
- Size Code: 22222
- Static Load Rating (lb): 132000 lb
- Travel Length (in): 30 in
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.165 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
3 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System, Closed End Cap