DSLB687130 4 7/16 TAKEUP ASSY RLR BRG
10442356
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed/Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 1 1/2-6 NC
- Auxiliary Cap Kit: TDLB68726
- Available Seal Type: D8 Taconite Seal
- Base to Center Height (in): 10 in
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 59 in
- Bolt Spacing Width (in): 3 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Steel
- Centerline to Open Seal Face (in): 4.88 in
- C-Spacer: TDLB68724 (qty 2)
- Distance from Bearing Centerline to Housing Face (in): 4.88 in
- End Cap: TDLB68726
- Foot Height (in): 4 in
- Frame: TDS68720430
- Frame Bolt Hole Center to Bearing Centerline (in): 14.5 in
- Frame Height (in): 20.25 in
- Frame Length (in): 62.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 6 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6871D802
- Housing Width (in): 7.88 in
- Insert: 22226LBKC3
- Length Through Bore (in): 9.75 in
- Locking Device Kit: H3126071
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1290 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 480.00
- Overall Height (in): 20.25 in
- Overall Length (in): 62.5 in
- Overall Rod Length (in): 52 in
- Overall Width (in): 6 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 143000 lb
- Replacement Take-up Block: TDLB6871D8
- Rolling Element: Spherical Roller
- Seal Kit: TD6871D8 (qty 2)
- Shaft Locking Collar Kit/Adapter Assembly: H3126071
- Shaft Locking Type: Adapter Mount
- Size Code: 22226
- Static Load Rating (lb): 196000 lb
- Travel Length (in): 30 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0524 cps
- Weight unit: LB
4 7/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Link-Belt SAF Style Adapter Mount Pillow Block Bearing(Video)
- Link-Belt 6600, 6800, 6900, 7600, 7800, 7900 Series Roller Bearings(DOC)
- Rexnord Bearings(DOC)