DSELB687930 4 15/16 TAKEUP ASSY RLR BRG
10615936
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C3 STANDARD
- Seal Type: Taconite Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: TDLB68806
- Base to Center Height (in): 10.5 in
- Bolt Size (in): 1 in
- Bolt Spacing (in): 61 in
- Bolt Spacing Width (in): 3 in
- Bore Diameter (in): 4.9375 in
- Cage Material: Steel
- Centerline to Open Seal Face (in): 4.75 in
- Channel Width (in): 6 in
- Distance from Bearing Centerline to Housing Face (in): 4.75 in
- End Cap: TDLB68806
- Foot Height (in): 4 in
- Frame: TDS68800430
- Frame Bolt Hole Center to Bearing Centerline (in): 15.5 in
- Frame Height (in): 21.13 in
- Frame Length (in): 64.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 6 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Kit: TDLB6879D802
- Housing Width (in): 7.88 in
- Insert: 22228LBKC3
- Length Through Bore (in): 9.5 in
- Locking Device Kit: H3128079
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1160 rpm
- Misalignment Capability: ±0.5° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 510.00
- Overall Height (in): 21.13 in
- Overall Length (in): 64.5 in
- Overall Rod Length (in): 53.75 in
- Overall Width (in): 6 in
- Primary Seal: D8 TACONITE DUTY SEAL
- Radial Dynamic Load Capacity (lb): 166000 lb
- Replacement Take-up Block: TDELB6879D8
- Rolling Element: Spherical Roller
- Seal Kit: TD6879D8 (qty 2)
- Shaft Locking Collar Kit/Adapter Assembly: H3128079
- Shaft Locking Type: Adapter Mount
- Size Code: 22228
- Static Load Rating (lb): 228000 lb
- Travel Length (in): 30 in
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
4 15/16" Mounted Spherical Roller Bearing, Top Angle Protected Screw Take-up Assembly, Adapter Mounted, D8 Taconite Sealing System