DSB22447E 2 15/16 TAKEUP ROLLER BRG
10405898
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 4.08 in
- Bore Diameter (in): 2.9375 in
- Bottom Channel Outside Width (in): 5.06 in
- Bottom Housing Length (in): 8.56 in
- Bottom Take Up Slot to Centerline of Bearing (in): 3.13 in
- Cage Material: Steel
- End Cap: B448DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.75
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 3.13 in
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: B447L
- Length: 9.75
- Length Through Bore (in): 4 in
- Locking Collar Outside Diameter (in): 4.04 in
- Locking Device Kit: B448SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1500 rpm
- Microlock Kit: B440MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 30.32
- Overall Height (in): 7.5 in
- Overall Length (in): 8.63 in
- Overall Width (in): 5.06 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B448ES
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B448
- Slot Depth (in): 1.69 in
- Slot Length (in): 6.8 in
- Slot Width (in): 1.12 in
- Static Load Rating (lb): 71500 lb
- Top Housing Length (in): 8.63 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 5.75
2 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take up Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal