DSB22439HK8118 2 7/16 TAKEUP ASSY RLR BG
10463860
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Assembly
- Housing Type: Take-Up Assembly
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Thread Size: 7/8-9 NC
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 4.375 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 34.5 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.19 in
- Channel Width (in): 3 in
- Distance from Bearing Centerline to Housing Face (in): 1.38 in
- End Cap: B440DTC12
- Foot Height (in): 1.75 in
- Frame: ZNT818
- Frame Bolt Hole Center to Bearing Centerline (in): 8.25 in
- Frame Height (in): 9.13 in
- Frame Length (in): 36.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Assembly
- Frame Width (in): 3.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Width (in): 4.13 in
- Insert: B439L
- Length Through Bore (in): 3.51 in
- Locking Device Kit: B440SC
- Lube Fill Percent: 40% GREASE FILL
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2300 rpm
- Microlock Kit: B440MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 73.00
- Overall Height (in): 9.13 in
- Overall Length (in): 36.5 in
- Overall Width (in): 3.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Replacement Take-up Block: DSB22439HK81
- Rolling Element: Spherical Roller
- Seal Kit: B440HS
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B440
- Static Load Rating (lb): 53500 lb
- Travel Length (in): 18 in
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted