DSHB22531E 1 15/16 TAKEUP BLK RLR BRG
10434782
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 3.14 in
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 1.9375 in
- Bottom Channel Outside Width (in): 4.13 in
- Bottom Housing Length (in): 7 in
- Bottom Take Up Slot to Centerline of Bearing (in): 2.19 in
- Cage Material: Steel
- End Cap: B432DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 3.5 in
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: B531L
- Length: 9.50
- Length Through Bore (in): 3.81 in
- Locking Collar Outside Diameter (in): 2.88 in
- Locking Device Kit: B432SC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2150 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 19.00
- Overall Height (in): 6.5 in
- Overall Length (in): 7 in
- Overall Width (in): 4.12 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 25900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B432ES
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B531
- Slot Length (in): 6.5 in
- Slot Spacing (in): 4.13 in
- Slot Width (in): 1.62 in
- Static Load Rating (lb): 33200 lb
- Top Housing Length (in): 6.5 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 4.50
1 15/16" Mounted Spherical Roller Bearing, Cast Iron Take up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal