DSHB22539H 2 7/16 TAKEUP BLK RLR BRG
10439324
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Top Angle
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjustment Slot Width (in): 4.14 in
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bore Diameter (in): 2.4375 in
- Bottom Channel Outside Width (in): 5 in
- Bottom Housing Length (in): 8.5 in
- Bottom Take Up Slot to Centerline of Bearing (in): 2.63 in
- Cage Material: Steel
- End Cap: B440DTC
- Grease Fitting Thread Size: 1/8 NPT
- Height: 9.75
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Top Width (in): 5 in
- Inner Ring Outside Diameter (in): 2.901 in
- Insert: B539L
- Length: 9.75
- Length Through Bore (in): 4.37 in
- Locking Collar Outside Diameter (in): 3.55 in
- Locking Device Kit: B440SC QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2300 rpm
- Microlock Kit: B448MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 26.16
- Overall Height (in): 7.75 in
- Overall Length (in): 8.5 in
- Overall Width (in): 5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 38300 lb
- Rolling Element: Spherical Roller
- Seal Kit: B440HS
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: B540
- Slot Length (in): 5.62 in
- Slot Spacing (in): 4.72 in
- Slot Width (in): 1.24 in
- Static Load Rating (lb): 53500 lb
- Top Housing Length (in): 7.88 in
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 5.75
2 7/16" Mounted Spherical Roller Bearing, Heavy Duty Top Angle Protected Screw Take-up Block, Double Setscrew Locking Collar, Clearance Seal