TB22444H 2 3/4 TAKEUP ROLLER BRG
10415792
MFG #: Link-Belt
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.63 in
- Adjusting Screw Square Nut Seat Height (in): 2.75 in
- Adjustment Pad Height (in): 4.88 in
- Adjustment Slot Width (in): 1.5 in
- Allowable Working Load [2/3 Yield Strength] (lb): 26800 lb
- Base to Center Height (in): 5.938 in
- Bore Diameter (in): 2.75 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 2.44 in
- End Cap: B448DTC
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.88 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 6.44 in
- Housing Width (in): 3.13 in
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: B444L
- Length Through Bore (in): 4 in
- Locking Collar Outside Diameter (in): 4.06 in
- Locking Device Kit: B448SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1950 rpm
- Microlock Kit: B448MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 30.00
- Overall Height (in): 6.69 in
- Overall Length (in): 9.13 in
- Overall Width (in): 4 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Rolling Element: Spherical Roller
- Seal Kit: B448HS
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B448
- Slot Length (in): 4.75 in
- Slot Spacing (in): 5.94 in
- Slot Width (in): 1.81 in
- Static Load Rating (lb): 71500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
Link-Belt TB22444H Spherical Roller Bearings TB22400 Take-up Block. Contact Rexnord for more details.