TB22631HK81 1 15/16 TAKEUP ROLLER BRG
10415796
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 1.13 in
- Adjusting Screw Square Nut Seat Height (in): 1.94 in
- Adjustment Pad Height (in): 3.19 in
- Adjustment Slot Width (in): 0.75 in
- Auxiliary Seals: RUBBER COVER
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base to Center Height (in): 3.938 in
- Bore Diameter (in): 1.9375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.86 in
- End Cap: B432DTC12
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.63
- Housing Cast Face to Outermost Bearing Face (in): 0.64 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 4.5 in
- Housing Width (in): 2.44 in
- Inner Ring Outside Diameter (in): 2.307 in
- Insert: B631L
- Length: 6.63
- Length Through Bore (in): 3.08 in
- Locking Collar Outside Diameter (in): 2.97 in
- Locking Device Kit: SNW631
- Lube Fill Percent: 40% GREASE FILL
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 10.30
- Overall Height (in): 4.5 in
- Overall Length (in): 6.19 in
- Overall Width (in): 3.08 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 25900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B432HS
- Shaft Locking Collar Kit/Adapter Assembly: SNW631
- Shaft Locking Type: Adapter Mount
- Size Code: B631
- Slot Length (in): 3.38 in
- Slot Spacing (in): 4 in
- Slot Width (in): 0.69 in
- Static Load Rating (lb): 33200 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 3.75
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Adapter Mounted, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt 22600 Series Solid Housed Mounted Roller Bearing Installation(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)