FC407C 4 7/16 PILOTED FLG RLR BRG
10479882
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Cartridge
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Bolt Circle (in): 11.766 in
- Bolt Hole Shape: Round Hole
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 5.88 in
- Bore Diameter (in): 4.4375 in
- Cage Material: Steel
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 1 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 14.13
- Housing Cast Face to Outermost Bearing Face (in): 1.39 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 3.74 in
- Housing Outside Diameter (in): 13.58 in
- Length: 14.00
- Length Through Bore (in): 5.14 in
- Locking Collar Outside Diameter (in): 6.19 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1600 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Mounting Plate to Collar Face (in): 3.28 in
- Mounting Surface to Cap Face on Backside (in): 3.54 in
- Mounting Surface to End of Housing (in): 1.85 in
- Net Weight: 57.64
- Overall Height (in): 5.14 in
- Overall Height to End Cap (in): 3.58 in
- Overall Length (in): 13.58 in
- Overall Width (in): 13.58 in
- Pilot Depth (in): 1.45 in
- Pilot Diameter (in): 10.25 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 99200 lb
- Rolling Element: Spherical Roller
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 12
- Static Load Rating (lb): 129440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.164 cps
- Vibration Frequency Outer Ring Defect: 0.1194 cps
- Vibration Frequency Roller Spin: 0.0509 cps
- Weight unit: LB
- Width: 6.50
4 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap