2200U78 2 INSERT ROLLER BRG
10420591
MFG #: Rex
$0.00
/
- Bore Size (in): 2 in
- Locking Type: Set Screw
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 28890 lb
- Co Static Load Rating: 33200 lb
- Locking Device Kit: SC6
- Net Weight: 2.90
- Retainer Type: STEEL
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 6
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
2" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers