2103U 1 3/16 INSERT ROLLER BRG
10425146
MFG #: Rex
$0.00
/
- Bore Size (in): 1.1875 in
- Locking Type: Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 18850 lb
- Co Static Load Rating: 18300 lb
- Height: 3.00
- Length: 4.00
- Locking Device Kit: SC3
- Net Weight: 1.60
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 3
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1280 cps
- Vibration Frequency Outer Ring Defect: 0.0877 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
- Width: 4.00
1 3/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar