2100U78 1 INSERT ROLLER BRG
10435939
MFG #: Rex
$0.00
/
- Bore Size (in): 1 in
- Locking Type: Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 15320 lb
- Co Static Load Rating: 14900 lb
- Height: 3.00
- Length: 4.00
- Locking Device Kit: SC2
- Net Weight: 1.20
- Retainer Type: STEEL
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 2
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.1286 cps
- Vibration Frequency Outer Ring Defect: 0.0880 cps
- Vibration Frequency Roller Spin: 0.0406 cps
- Weight unit: LB
- Width: 4.00
1" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers