3107U 1 7/16 INSERT ROLLER BRG
10434526
MFG #: Rex
$0.00
/
- Bore Size (in): 1.4375 in
- Locking Type: Eccentric
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 19860 lb
- Co Static Load Rating: 20900 lb
- Height: 3.00
- Length: 4.00
- Locking Device Kit: SC3107
- Net Weight: 1.70
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 4
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 4.00
1 7/16" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar