3203U 2 3/16 INSERT ROLLER BRG
10435983
MFG #: Rex
$0.00
/
- Bore Size (in): 2.1875 in
- Locking Type: Eccentric
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 36370 lb
- Co Static Load Rating: 44400 lb
- Height: 4.00
- Length: 5.00
- Locking Device Kit: SC3203
- Net Weight: 4.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 7
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1790 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 5.00
2 3/16" Unmounted Spherical Roller Bearing, Eccentric Cam Locking Collar