5215U82 2 15/16 INSERT ROLLER BRG
10411740
MFG #: Rex
$0.00
/
- Bore Size (in): 2.9375 in
- Locking Type: Double Set Screw
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 57750 lb
- Co Static Load Rating: 71500 lb
- Locking Device Kit: SC9 QTY 2
- Net Weight: 9.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 9
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Teflon Lined Bore Inner Ring