5115U78 1 15/16 INSERT ROLLER BRG
10437544
MFG #: Rex
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Double Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 28890 lb
- Co Static Load Rating: 33200 lb
- Height: 4.00
- Length: 5.00
- Locking Device Kit: SC6 QTY 2
- Net Weight: 3.70
- Retainer Type: STEEL
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 6
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 5.00
1 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Steel Retainers