5200U 2 INSERT ROLLER BRG

10437545 MFG #: Rex
$0.00 /
  • Bore Size (in): 2 in
  • Locking Type: Double Set Screw
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 36370 lb
  • Co Static Load Rating: 44400 lb
  • Height: 4.00
  • Length: 5.00
  • Locking Device Kit: SC7 QTY 2
  • Net Weight: 5.70
  • Retainer Type: ENGINEERED POLYMER
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Size Code: 7
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1790 cps
  • Vibration Frequency Outer Ring Defect: 0.1377 cps
  • Vibration Frequency Roller Spin: 0.0606 cps
  • Weight unit: LB
  • Width: 5.00
2" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar
QTY