5303U78 3 3/16 INSERT ROLLER BRG
10437546
MFG #: Rex
$0.00
/
- Bore Size (in): 3.1875 in
- Locking Type: Double Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 84330 lb
- Co Static Load Rating: 90700 lb
- Height: 6.38
- Length: 6.50
- Locking Device Kit: SC10 QTY 2
- Net Weight: 15.50
- Retainer Type: STEEL
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 10
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 6.00
3 3/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Steel Retainers