6207U 2 7/16 INSERT ROLLER BRG
10407145
MFG #: Rex
$0.00
/
- Bore Size (in): 2.4375 in
- Locking Type: Tapered Adapter
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4.06 in
- C Dynamic Load Rating: 43240 lb
- Co Static Load Rating: 53500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1.31 in
- Height: 5.50
- Housing Fillet Radius (in): 0.05 in
- Impact Style Shurlok Install Tool: 105-90425-31
- Inner Ring Hub Diameter (in): 2.900 in
- Length: 5.50
- Locking Collar Width (in): 0.90 in
- Locking Device Kit: AK86207
- Locknut Outside Diameter (in): 3.59 in
- Maximum Shoulder Diameter (in): 3.88 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 5.00
- Outside Diameter (in): 4.3312 in
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK86207
- Size Code: 8
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 4.13
2 7/16" Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)