6215U 2 15/16 INSERT ROLLER BRG
10407146
MFG #: Rex
$0.00
/
- Bore Size (in): 2.9375 in
- Locking Type: Tapered Adapter
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4.53 in
- C Dynamic Load Rating: 57750 lb
- Co Static Load Rating: 71500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1.56 in
- Height: 5.50
- Housing Fillet Radius (in): 0.05 in
- Impact Style Shurlok Install Tool: 105-90425-41
- Inner Ring Hub Diameter (in): 3.370 in
- Length: 5.50
- Locking Collar Width (in): 0.94 in
- Locking Device Kit: XS215SL
- Locknut Outside Diameter (in): 4.10 in
- Maximum Shoulder Diameter (in): 4.53 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 7.50
- Outside Diameter (in): 5.1177 in
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: XS215SL
- Size Code: 9
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.13
2 15/16" Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)