6415U 4 15/16 INSERT ROLLER BRG
10414737
MFG #: Rex
$0.00
/
- Bore Size (in): 4.9375 in
- Locking Type: Tapered Adapter
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 191500 lb
- Co Static Load Rating: 241900 lb
- Height: 8.50
- Impact Style Shurlok Install Tool: 105-90425-81
- Length: 18.38
- Locking Device Kit: AK136415
- Net Weight: 48.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK136415
- Size Code: 13
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1270 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
- Width: 16.63
4 15/16" Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Shurlok Adapter Mount Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)