6060MMU78 60MM INSERT ROLLER BRG
10434547
MFG #: Rex
$0.00
/ EA
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 43240 lb
- Co Static Load Rating: 53500 lb
- Impact Style Shurlok Install Tool: 105-90425-31
- Locking Device Kit: AK86060MM
- Net Weight: 5.00
- Retainer Type: STEEL
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK86060MM
- Size Code: 8
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
60mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted, Steel Retainers