6055MMU78 55MM INSERT ROLLER BRG
10442067
MFG #: Rex
$0.00
/ EA
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 36370 lb
- Co Static Load Rating: 44400 lb
- Impact Style Shurlok Install Tool: 105-90425-21
- Locking Device Kit: AK76055MM
- Net Weight: 4.00
- Retainer Type: STEEL
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK76055MM
- Size Code: 7
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1790 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
55mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted, Steel Retainers