9315YU 3 15/16 INSERT ROLLER BRG
10407256
MFG #: Rex
$0.00
/
- Bore Size (in): 3.9375 in
- Locking Type: Tapered Adapter
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 5.52 in
- C Dynamic Load Rating: 149500 lb
- Co Static Load Rating: 159300 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 2.38 in
- Height: 9.88
- Housing Fillet Radius (in): 0.05 in
- Inner Ring Hub Diameter (in): 5.030 in
- Length: 10.00
- Locking Collar Width (in): 0.89 in
- Locking Device Kit: AK12315Y
- Locknut Outside Diameter (in): 5.71 in
- Maximum Shoulder Diameter (in): 6.88 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 24.70
- Outside Diameter (in): 7.6791 in
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking Collar Kit/Adapter Assembly: AK12315Y
- Size Code: 12
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
- Width: 8.00
3 15/16" Unmounted Spherical Roller Bearing, Adapter Mounted
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)