9208U78 2 1/2 INSERT ROLLER BRG
10408761
MFG #: Rex
$0.00
/
- Bore Size (in): 2.5 in
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 57750 lb
- Co Static Load Rating: 71500 lb
- Locking Device Kit: AK9208
- Net Weight: 7.60
- Retainer Type: STEEL
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking Collar Kit/Adapter Assembly: AK9208
- Size Code: 9
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 1/2" Unmounted Spherical Roller Bearing, Adapter Mounted, Steel Retainers