ZCS3115 1 15/16 CARTRIDGE ROLLER BRG
10435762
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Cartridge Block
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 1.9375 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 2.06 in
- Height: 4.00
- Housing Cast Face to Outermost Bearing Face (in): 0.81 in
- Housing Width (in): 2.39 in
- Inner Ring Outside Diameter (in): 2.307 in
- Length: 5.00
- Length Through Bore (in): 3.28 in
- Locking Collar Outside Diameter (in): 2.94 in
- Locking Device Kit: SC3115
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4050 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 5.00
- Outside Diameter (in): 3.833 in
- Overall Height (in): 3.83 in
- Overall Length (in): 3.83 in
- Overall Width (in): 3.28 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS6
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Eccentric Collar
- Size Code: 6
- Static Load Rating (lb): 33200 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 5.00
1 15/16" Mounted Spherical Roller Bearing, Steel Cartridge Block, Eccentric Cam Locking Collar, Clearance Seal