MMC9215 2 15/16 CARTRIDGE ROLLER BRG
10428875
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Cartridge Block
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- Centerline to Outermost Bearing Face (in): 2.66 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.88
- Housing Cast Face to Outermost Bearing Face (in): 0.81 in
- Housing Width (in): 3.44 in
- Inner Ring Outside Diameter (in): 3.975 in
- Insert: 9215U
- Length: 6.88
- Length Through Bore (in): 4.25 in
- Locking Collar Outside Diameter (in): 4.41 in
- Locking Device Kit: AK10215
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 22.50
- Outside Diameter (in): 6.75 in
- Overall Height (in): 6.75 in
- Overall Length (in): 6.75 in
- Overall Width (in): 4.25 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 84330 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS10
- Shaft Locking Collar Kit/Adapter Assembly: AK10215
- Shaft Locking Type: Adapter Mount
- Size Code: 10
- Slot Depth (in): 0.28 in
- Slot Length (in): 1.06 in
- Slot Width (in): 0.59 in
- Static Load Rating (lb): 90700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 4.88
2 15/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Adapter Mounted, Spring Loaded Heavy Contact Seal