ZD2115 1 15/16 DUPLEX UNIT RLR BRG
10435765
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Duplex Unit
- Housing Type: Duplex Unit
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bore Diameter (in): 1.9375 in
- Cage Material: Engineered Polymer
- Height: 3.25
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 2115U
- Length: 5.50
- Locking Device Kit: SC6
- Maximum Speed (RPM): 4050 rpm
- Net Weight: 4.60
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 28890 lb
- Shaft Locking Type: Single Set Collar
- Size Code: 6
- Static Load Rating (lb): 33200 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 5.50
1 15/16" Mounted Spherical Roller Bearing, Duplex Unit, Single Setscrew Locking Collar, Clearance Seal