ZD5108 1 1/2 DUPLEX UNIT RLR BRG
10426454
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Duplex Unit
- Housing Type: Duplex Unit
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip Seal
- Bore Diameter (in): 1.5 in
- Cage Material: Engineered Polymer
- Height: 4.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5108U
- Length: 5.00
- Locking Device Kit: SC5 QTY 2
- Maximum Speed (RPM): 4450 rpm
- Net Weight: 5.40
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 27820 lb
- Shaft Locking Type: Double Set Collar
- Size Code: 5
- Static Load Rating (lb): 28700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
- Width: 5.00
1 1/2" Mounted Spherical Roller Bearing, Duplex Unit, Double Setscrew Locking Collar, Clearance Seal