MD5215 2 15/16 DUPLEX RLR BRG
10439761
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Duplex Unit
- Housing Type: Duplex Unit
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip Seal
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- Height: 6.88
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: 5215U
- Length: 6.88
- Locking Device Kit: SC9 QTY 2
- Maximum Speed (RPM): 1700 rpm
- Net Weight: 13.20
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Shaft Locking Type: Double Set Collar
- Size Code: 9
- Static Load Rating (lb): 71500 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.88
2 15/16" Mounted Spherical Roller Bearing, Duplex Unit, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal