ZB6215CB81 2 15/16 FLANGE ROLLER BRG
10614402
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Auxiliary Seals: 1 CL CAP 1/2IN MIN CLR TO IR
- Bolt Circle (in): 7.875 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 5.56 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Engineered Polymer
- End Cap: EC91
- Foot Height (in): 0.88 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.39 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 9.5 in
- Impact Style Shurlok Install Tool: 105-90425-41
- Inner Ring Outside Diameter (in): 3.37 in
- Insert: 6215U
- Length Through Bore (in): 4.53 in
- Locking Collar Outside Diameter (in): 4.09 in
- Locking Device Kit: AK96215
- Lube Fill Percent: 40% GREASE FILL
- Lube Fitting Type: 90 DEG LUBE FITTING
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2800 rpm
- Microlock Kit: ML3
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 25.60
- Overall Height (in): 5.53 in
- Overall Height to End Cap (in): 5.53 in
- Overall Length (in): 9.5 in
- Overall Width (in): 9.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 57750 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS9
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Shaft Locking Collar Kit/Adapter Assembly: AK96215
- Shaft Locking Type: Adapter Mount
- Size Code: 9
- Standoff Distance (in): 0.09 in
- Static Load Rating (lb): 71500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 4-Bolt Round Flange Block, Shurlok Adapter Mounted, Clearance Seal, Extended Closed End Cap, 90 Degree Lube Fitting