MEF2107 1 7/16 FLANGE ROLLER BRG
10415380
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bolt Circle (in): 4.96 in
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 3.5 in
- Bore Diameter (in): 1.4375 in
- Cage Material: Engineered Polymer
- End Cap: DTC4
- Foot Height (in): 1.38 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 3.25
- Housing Cast Face to Outermost Bearing Face (in): 0.67 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 2.97 in
- Housing Width (in): 4.63 in
- Inner Ring Outside Diameter (in): 1.745 in
- Insert: 2107U
- Length: 5.50
- Length Through Bore (in): 2.88 in
- Locking Collar Outside Diameter (in): 2.31 in
- Locking Device Kit: SC4
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3300 rpm
- Microlock Kit: ML2
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 7.22
- Overall Height (in): 2.97 in
- Overall Length (in): 4.63 in
- Overall Width (in): 4.63 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 19860 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS4
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 4
- Static Load Rating (lb): 20900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1445 cps
- Vibration Frequency Outer Ring Defect: 0.1055 cps
- Vibration Frequency Roller Spin: 0.0499 cps
- Weight unit: LB
- Width: 5.50
1 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)