ZEF3315 3 15/16 FLG BLK ROLLER BRG
10415984
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 10.96 in
- Bolt Size (in): 7/8 in
- Bolt Spacing (in): 7.75 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Engineered Polymer
- End Cap: DTC11
- Foot Height (in): 2.22 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Height (in): 5.47 in
- Housing Width (in): 10.25 in
- Inner Ring Outside Diameter (in): 4.561 in
- Insert: 3315U
- Length Through Bore (in): 5.19 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: SC3315
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2050 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 69.00
- Overall Height (in): 6.5 in
- Overall Length (in): 9.75 in
- Overall Width (in): 9.75 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 130970 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS11
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Eccentric Collar
- Size Code: 11
- Static Load Rating (lb): 137000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Rexnord ZEF3315 Rex Spherical Roller Bearings ZEF3000 Flange Block. Contact Rexnord for more details.