ZF9403 4 3/16 FLG BLK ROLLER BRG
10414490
MFG #: Rex
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Six Bolt
- Radial Clearance: C3 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bolt Circle (in): 14 in
- Bolt Size (in): 1 1/8 in
- Bolt Spacing (in): 7 in
- Bore Diameter (in): 4.1875 in
- Cage Material: Engineered Polymer
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/4 NPT
- Housing Cast Face to Outermost Bearing Face (in): 1.13 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Outside Diameter (in): 16.5 in
- Inner Ring Outside Diameter (in): 5.75 in
- Insert: 9403U
- Length Through Bore (in): 6.75 in
- Locking Collar Outside Diameter (in): 6.13 in
- Locking Device Kit: AK13403
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1600 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 161.00
- Overall Height (in): 7.03 in
- Overall Length (in): 16.5 in
- Overall Width (in): 16.5 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 191500 lb
- Rolling Element: Spherical Roller
- Seal Kit: ZS13
- Shaft Locking Collar Kit/Adapter Assembly: AK13403
- Shaft Locking Type: Adapter Mount
- Size Code: 13
- Standoff Distance (in): 0.28 in
- Static Load Rating (lb): 241900 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
4 3/16" Mounted Spherical Roller Bearing, Fixed Cast Iron 6-Bolt Round Flange Block, Adapter Mounted, Clearance Seal